xWRL6432 MMWAVE-L-SDK  05.05.00.00
DPU_Aoa2dProc_HWA_Doppler_Fft_Cfg Struct Reference

Detailed Description

Configuration parameters for each HWA param set performing the Doppler FFTs and mappng output into row-col array as input to azimuth/elevation FFTs.

Input antenna format to Doppler FFTs per range bin is X[antInd][chirpInd] Output antenna format is Y[dopplerInd][rowInd][colInd] HWA param set can perform only fixed source and destination increment (B dimension)

Data Fields

uint16_t srcBcnt
 Number of input columns (doppler FFTs) in the input matrix to process. More...
 
int16_t srcAddrOffset
 Column offset in the input matrix. More...
 
int16_t srcBidx
 column increment in number of columns in source matrix More...
 
int16_t scale
 Scale in pre compensation. More...
 
int16_t dstAddrOffset
 column/row offset in the destination matrix dstAddrOffset = colOffset + rowOffset*numColumns More...
 
int16_t dstBidx
 column increment in number of columns in destination matrix More...
 

Field Documentation

◆ srcBcnt

uint16_t DPU_Aoa2dProc_HWA_Doppler_Fft_Cfg::srcBcnt

Number of input columns (doppler FFTs) in the input matrix to process.

◆ srcAddrOffset

int16_t DPU_Aoa2dProc_HWA_Doppler_Fft_Cfg::srcAddrOffset

Column offset in the input matrix.

◆ srcBidx

int16_t DPU_Aoa2dProc_HWA_Doppler_Fft_Cfg::srcBidx

column increment in number of columns in source matrix

◆ scale

int16_t DPU_Aoa2dProc_HWA_Doppler_Fft_Cfg::scale

Scale in pre compensation.

◆ dstAddrOffset

int16_t DPU_Aoa2dProc_HWA_Doppler_Fft_Cfg::dstAddrOffset

column/row offset in the destination matrix dstAddrOffset = colOffset + rowOffset*numColumns

◆ dstBidx

int16_t DPU_Aoa2dProc_HWA_Doppler_Fft_Cfg::dstBidx

column increment in number of columns in destination matrix