xWRL6432 MMWAVE-L-SDK  05.05.00.00
DPU_Aoa2dProc_EdmaCfg Struct Reference

Detailed Description

dopplerProc DPU EDMA configuration parameters

The structure is used to hold the EDMA configuration parameters for the Doppler Processing DPU

Data Fields

EDMA_Handle edmaHandle
 EDMA driver handle. More...
 
uint32_t edmaInstanceId
 EDMA Instance id. More...
 
DPEDMA_ChanCfg edmaIn
 EDMA configuration for Input data (Radar cube -> HWA memory). More...
 
DPEDMA_ChanCfg edmaHotSig
 EDMA configuration for hot signature. More...
 
Edma_IntrObjectintrObj
 EDMA interrupt object. More...
 

Field Documentation

◆ edmaHandle

EDMA_Handle DPU_Aoa2dProc_EdmaCfg::edmaHandle

EDMA driver handle.

◆ edmaInstanceId

uint32_t DPU_Aoa2dProc_EdmaCfg::edmaInstanceId

EDMA Instance id.

◆ edmaIn

DPEDMA_ChanCfg DPU_Aoa2dProc_EdmaCfg::edmaIn

EDMA configuration for Input data (Radar cube -> HWA memory).

◆ edmaHotSig

DPEDMA_ChanCfg DPU_Aoa2dProc_EdmaCfg::edmaHotSig

EDMA configuration for hot signature.

◆ intrObj

Edma_IntrObject* DPU_Aoa2dProc_EdmaCfg::intrObj

EDMA interrupt object.