xWRL6432 MMWAVE-L-SDK  05.05.00.00
DPU_AoAProcHWA_StaticConfig Struct Reference

Detailed Description

AoA DPU static configuration parameters.

The structure is used to hold the static configuration parameters for the AoA DPU. The following conditions must be satisfied:

Data Fields

uint8_t numTxAntennas
 Number of transmit antennas. More...
 
uint8_t numRxAntennas
 Number of receive antennas. More...
 
uint8_t numVirtualAntennas
 Number of virtual antennas. More...
 
uint16_t numRangeBins
 Number of range bins. More...
 
uint16_t numDopplerChirps
 Number of Doppler chirps. More...
 
uint16_t numDopplerBins
 Number of Doppler bins. More...
 
uint8_t log2NumDopplerBins
 Log2 of number of Doppler bins. More...
 
uint8_t doppFFT_is16b
 Flag to set Doppler FFT to 16-bit(1-True)/32-bit(0-False) More...
 
uint8_t azimuthFFTSize
 Azimuth FFT Size. More...
 
uint8_t log2NumAzimuthBins
 Log2 of number of Azimuth FFT bins. More...
 
uint8_t log2NumElevationBins
 Log2 of number of Elevation FFT bins. More...
 
uint8_t elevationFFTSize
 Elevation FFT Size. More...
 
uint8_t numCols_Antenna
 Num of antenna in azimuth dimension. More...
 
uint8_t numRows_Antenna
 Num of antenna in elevation dimension. More...
 

Field Documentation

◆ numTxAntennas

uint8_t DPU_AoAProcHWA_StaticConfig::numTxAntennas

Number of transmit antennas.

◆ numRxAntennas

uint8_t DPU_AoAProcHWA_StaticConfig::numRxAntennas

Number of receive antennas.

◆ numVirtualAntennas

uint8_t DPU_AoAProcHWA_StaticConfig::numVirtualAntennas

Number of virtual antennas.

◆ numRangeBins

uint16_t DPU_AoAProcHWA_StaticConfig::numRangeBins

Number of range bins.

◆ numDopplerChirps

uint16_t DPU_AoAProcHWA_StaticConfig::numDopplerChirps

Number of Doppler chirps.

◆ numDopplerBins

uint16_t DPU_AoAProcHWA_StaticConfig::numDopplerBins

Number of Doppler bins.

◆ log2NumDopplerBins

uint8_t DPU_AoAProcHWA_StaticConfig::log2NumDopplerBins

Log2 of number of Doppler bins.

◆ doppFFT_is16b

uint8_t DPU_AoAProcHWA_StaticConfig::doppFFT_is16b

Flag to set Doppler FFT to 16-bit(1-True)/32-bit(0-False)

◆ azimuthFFTSize

uint8_t DPU_AoAProcHWA_StaticConfig::azimuthFFTSize

Azimuth FFT Size.

◆ log2NumAzimuthBins

uint8_t DPU_AoAProcHWA_StaticConfig::log2NumAzimuthBins

Log2 of number of Azimuth FFT bins.

◆ log2NumElevationBins

uint8_t DPU_AoAProcHWA_StaticConfig::log2NumElevationBins

Log2 of number of Elevation FFT bins.

◆ elevationFFTSize

uint8_t DPU_AoAProcHWA_StaticConfig::elevationFFTSize

Elevation FFT Size.

◆ numCols_Antenna

uint8_t DPU_AoAProcHWA_StaticConfig::numCols_Antenna

Num of antenna in azimuth dimension.

◆ numRows_Antenna

uint8_t DPU_AoAProcHWA_StaticConfig::numRows_Antenna

Num of antenna in elevation dimension.