xWRL6432 MMWAVE-L-SDK  05.05.00.00
CANFDLLD_MCANErrCntStatus Struct Reference

Detailed Description

Data structure defines the MCAN error logging counters status.

Data Fields

uint32_t transErrLogCnt
 
uint32_t recErrCnt
 
uint32_t rpStatus
 
uint32_t canErrLogCnt
 

Field Documentation

◆ transErrLogCnt

uint32_t CANFDLLD_MCANErrCntStatus::transErrLogCnt

Transmit Error Counter

◆ recErrCnt

uint32_t CANFDLLD_MCANErrCntStatus::recErrCnt

Receive Error Counter

◆ rpStatus

uint32_t CANFDLLD_MCANErrCntStatus::rpStatus

Receive Error Passive 0 = The Receive Error Counter is below the error passive level(128) 1 = The Receive Error Counter has reached the error passive level(128)

◆ canErrLogCnt

uint32_t CANFDLLD_MCANErrCntStatus::canErrLogCnt

CAN Error Logging