xWRL6432 MMWAVE-L-SDK  05.05.00.00
CANFDLLD_MCANBitTimingParams Struct Reference

Detailed Description

Data structure defines the parameters for bit timing calculation. Bit timing related to data phase will be valid only in case where MCAN is put in CANFD mode and will be '0' otherwise.

Data Fields

uint32_t nomBrp
 
uint32_t nomPropSeg
 
uint32_t nomPseg1
 
uint32_t nomPseg2
 
uint32_t nomSjw
 
uint32_t dataBrp
 
uint32_t dataPropSeg
 
uint32_t dataPseg1
 
uint32_t dataPseg2
 
uint32_t dataSjw
 

Field Documentation

◆ nomBrp

uint32_t CANFDLLD_MCANBitTimingParams::nomBrp

Nominal Baud Rate Pre-scaler

◆ nomPropSeg

uint32_t CANFDLLD_MCANBitTimingParams::nomPropSeg

NominalProp Segment value

◆ nomPseg1

uint32_t CANFDLLD_MCANBitTimingParams::nomPseg1

NominalPhase Segment1 value

◆ nomPseg2

uint32_t CANFDLLD_MCANBitTimingParams::nomPseg2

NominalPhase Segment2 value

◆ nomSjw

uint32_t CANFDLLD_MCANBitTimingParams::nomSjw

Nominal (Re)Synchronization Jump Width

◆ dataBrp

uint32_t CANFDLLD_MCANBitTimingParams::dataBrp

Nominal Baud Rate Pre-scaler

◆ dataPropSeg

uint32_t CANFDLLD_MCANBitTimingParams::dataPropSeg

NominalProp Segment value

◆ dataPseg1

uint32_t CANFDLLD_MCANBitTimingParams::dataPseg1

NominalPhase Segment1 value

◆ dataPseg2

uint32_t CANFDLLD_MCANBitTimingParams::dataPseg2

NominalPhase Segment2 value

◆ dataSjw

uint32_t CANFDLLD_MCANBitTimingParams::dataSjw

Nominal (Re)Synchronization Jump Width