xWRL6432 MMWAVE-L-SDK  05.05.00.00
ina.h File Reference

Go to the source code of this file.

Macros

#define INA228_CONFIG_REG0   (0x00)
 
#define INA228_CONFIG_REG1   (0x01)
 
#define INA228_CURRENT_REG   (0x7)
 
#define INA228_CALIB_REG   (0x2)
 
#define INA228_SHUNT_TEMP_REG   (0x3)
 
#define INA228_DIE_ID_REG   (0x3f)
 
#define INA228_DIE_ID_REG_VALUE   (552U)
 

Functions

void SensorConfig228 (I2C_Handle i2cHandle, uint8_t i2cTargetAddress, uint32_t config0Val, uint32_t config1Val, uint32_t shuntTempVal, uint32_t calibVal)
 Configure INA228 sensor. More...
 
float currentRead228 (I2C_Handle i2cHandle, uint8_t i2cTargetAddress, uint32_t currentLsb)
 Read INA228 sensor Current value. More...