xWRL6432 MMWAVE-L-SDK  05.05.00.00
Power_Transition_State

Introduction

Macros

#define Power_ACTIVE   (1U)
 
#define Power_ENTERING_DEEPSLEEP   (2U)
 
#define Power_EXITING_DEEPSLEEP   (3U)
 
#define Power_ENTERING_SLEEP   (4U)
 
#define Power_EXITING_SLEEP   (5U)
 
#define Power_ENTERING_IDLE   (6U)
 
#define Power_EXITING_IDLE   (7U)
 
#define Power_CHANGING_PERF_LEVEL   (8U)
 

Macro Definition Documentation

◆ Power_ACTIVE

#define Power_ACTIVE   (1U)

normal active state

◆ Power_ENTERING_DEEPSLEEP

#define Power_ENTERING_DEEPSLEEP   (2U)

entering a deep sleep state

◆ Power_EXITING_DEEPSLEEP

#define Power_EXITING_DEEPSLEEP   (3U)

exiting a deep sleep state

◆ Power_ENTERING_SLEEP

#define Power_ENTERING_SLEEP   (4U)

entering a sleep state

◆ Power_EXITING_SLEEP

#define Power_EXITING_SLEEP   (5U)

exiting a sleep state

◆ Power_ENTERING_IDLE

#define Power_ENTERING_IDLE   (6U)

entering a idle state

◆ Power_EXITING_IDLE

#define Power_EXITING_IDLE   (7U)

exiting a idle state

◆ Power_CHANGING_PERF_LEVEL

#define Power_CHANGING_PERF_LEVEL   (8U)

moving to new performance level