Enum's to represent different possible region size for the address translate module.
Enumerator |
---|
AddrTranslateP_RegionSize_1 | |
AddrTranslateP_RegionSize_2 | |
AddrTranslateP_RegionSize_4 | |
AddrTranslateP_RegionSize_8 | |
AddrTranslateP_RegionSize_16 | |
AddrTranslateP_RegionSize_32 | |
AddrTranslateP_RegionSize_64 | |
AddrTranslateP_RegionSize_128 | |
AddrTranslateP_RegionSize_256 | |
AddrTranslateP_RegionSize_512 | |
AddrTranslateP_RegionSize_1K | |
AddrTranslateP_RegionSize_2K | |
AddrTranslateP_RegionSize_4K | |
AddrTranslateP_RegionSize_8K | |
AddrTranslateP_RegionSize_16K | |
AddrTranslateP_RegionSize_32K | |
AddrTranslateP_RegionSize_64K | |
AddrTranslateP_RegionSize_128K | |
AddrTranslateP_RegionSize_256K | |
AddrTranslateP_RegionSize_512K | |
AddrTranslateP_RegionSize_1M | |
AddrTranslateP_RegionSize_2M | |
AddrTranslateP_RegionSize_4M | |
AddrTranslateP_RegionSize_8M | |
AddrTranslateP_RegionSize_16M | |
AddrTranslateP_RegionSize_32M | |
AddrTranslateP_RegionSize_64M | |
AddrTranslateP_RegionSize_128M | |
AddrTranslateP_RegionSize_256M | |
AddrTranslateP_RegionSize_512M | |
AddrTranslateP_RegionSize_1G | |
AddrTranslateP_RegionSize_2G | |
AddrTranslateP_RegionSize_4G | |