xWRL6432 MMWAVE-L-SDK  05.05.00.00
CANFD_DRIVER_INTERNAL_DATA_STRUCTURE

Introduction

Enumerations

enum  CANFDLLD_MCANElemSize {
  CANFDLLD_MCANElemSize_8BYTES = 0U, CANFDLLD_MCANElemSize_12BYTES = 1U, CANFDLLD_MCANElemSize_16BYTES = 2U, CANFDLLD_MCANElemSize_20BYTES = 3U,
  CANFDLLD_MCANElemSize_24BYTES = 4U, CANFDLLD_MCANElemSize_32BYTES = 5U, CANFDLLD_MCANElemSize_48BYTES = 6U, CANFDLLD_MCANElemSize_64BYTES = 7U
}
 This enumeration defines the MCAN FIFO/Buffer element Size. More...
 
enum  CANFDLLD_DriverState { CANFDLLD_DriverState_UNINIT, CANFDLLD_DriverState_STARTED, CANFDLLD_DriverState_STOPPED, CANFDLLD_DriverState_SLEEP }
 This enumeration defines the values used to represent the CANFD driver state. More...
 

Enumeration Type Documentation

◆ CANFDLLD_MCANElemSize

This enumeration defines the MCAN FIFO/Buffer element Size.

Enumerator
CANFDLLD_MCANElemSize_8BYTES 

8 byte data field

CANFDLLD_MCANElemSize_12BYTES 

12 byte data field

CANFDLLD_MCANElemSize_16BYTES 

16 byte data field

CANFDLLD_MCANElemSize_20BYTES 

20 byte data field

CANFDLLD_MCANElemSize_24BYTES 

24 byte data field

CANFDLLD_MCANElemSize_32BYTES 

32 byte data field

CANFDLLD_MCANElemSize_48BYTES 

48 byte data field

CANFDLLD_MCANElemSize_64BYTES 

64 byte data field

◆ CANFDLLD_DriverState

This enumeration defines the values used to represent the CANFD driver state.

Enumerator
CANFDLLD_DriverState_UNINIT 

CANFD controller not initialized

CANFDLLD_DriverState_STARTED 

CANFD controller started

CANFDLLD_DriverState_STOPPED 

CANFD controller stopped

CANFDLLD_DriverState_SLEEP 

CANFD controller in sleep mode