xWRL6432 MMWAVE-L-SDK  05.05.00.00
define.h File Reference

Go to the source code of this file.

Macros

#define MPD_NUM_FRAMES   600
 
#define MAX_POINTS   50
 
#define MAX_CLUSTERS   20
 
#define MAX_HISTORY_BUFFER_SIZE   10
 
#define MAX_ZONES   12
 

Macro Definition Documentation

◆ MPD_NUM_FRAMES

#define MPD_NUM_FRAMES   600

◆ MAX_POINTS

#define MAX_POINTS   50

◆ MAX_CLUSTERS

#define MAX_CLUSTERS   20

◆ MAX_HISTORY_BUFFER_SIZE

#define MAX_HISTORY_BUFFER_SIZE   10

◆ MAX_ZONES

#define MAX_ZONES   12