![Logo](ti_logo.svg) |
xWRL6432 MMWAVE-L-SDK
05.05.00.00
|
|
Go to the documentation of this file.
69 #ifndef DPU_CFAR_HWA_H
70 #define DPU_CFAR_HWA_H
82 #include <utils/mathutils/mathutils.h>
98 typedef volatile struct DPU_CFARProc_CFARDetList_t
116 typedef struct CFARHwaObj_t
HWA_Handle hwaHandle
HWA Handle.
Definition: cfarprochwainternal.h:125
int16_t snr
Definition: cfarprochwainternal.h:102
CFAR Hardware resources.
Definition: cfarprochwa.h:311
DPU_CFARProcHWA_HW_Resources res
Hardware resources.
Definition: cfarprochwainternal.h:128
Implements CFARCA DPU using HWA.
DPU_CFARProc_CfarScndPassCfg cfarScndPassCfg
CFAR second pass configuration
Definition: cfarprochwainternal.h:140
uint16_t rangeIdx
Definition: cfarprochwainternal.h:100
HWA CFAR static configuration.
Definition: cfarprochwa.h:398
Holds number of samples to be skipped in detection process from left and right side of the dimension ...
Definition: cfarproccommon.h:269
CFAR Configuration.
Definition: cfarproccommon.h:158
DPU_CFARProc_CfarCfg cfarCfg
CFAR configuration in range direction.
Definition: cfarprochwainternal.h:137
HWA CFAR configuration.
Definition: cfarprochwainternal.h:117
uint32_t numProcess
total number of calls of DPU processing
Definition: cfarprochwainternal.h:149
CFAR Configuration.
Definition: cfarproccommon.h:90
int16_t noise
Definition: cfarprochwainternal.h:103
uint16_t azimuthIdx
Definition: cfarprochwainternal.h:101
CFAR detection output.
Definition: cfarprochwainternal.h:99
Structure for the HWA Params save location.
Definition: cfarprochwa.h:222
uint16_t numHwaCfarObjs
number of detected objection from HWA
Definition: cfarprochwainternal.h:119
DPU_CFARProc_detectionCfg detectionCfg
Detection configuration.
Definition: cfarprochwainternal.h:143
Opaque semaphore object used with the semaphore APIs.
Definition: SemaphoreP.h:59
SemaphoreP_Object edmaDoneSemaHandle
EDMA Processing Done semaphore Handle.
Definition: cfarprochwainternal.h:134
DPU_CFARProcHWA_HwaParamSaveLoc hwaParamsSaveLoc
HWA Params save location.
Definition: cfarprochwainternal.h:153
DPU_CFARProcHWA_StaticConfig staticCfg
Static configuration.
Definition: cfarprochwainternal.h:146
SemaphoreP_Object hwaDone_semaHandle
HWA Processing Done semaphore Handle.
Definition: cfarprochwainternal.h:131
void * HWA_Handle
A handle that is returned from a HWA_open() call.
Definition: hwa/v0/hwa.h:612
uint16_t numHwaCfarScndPassObjs
number of detected objection from HWA
Definition: cfarprochwainternal.h:122