xWRL6432 MMWAVE-L-SDK
05.05.00.00
aoa2dproccommon.h
Go to the documentation of this file.
1
40
/**************************************************************************
41
*************************** Include Files ********************************
42
**************************************************************************/
43
#ifndef AOA2DPROC_COMMON_H
44
#define AOA2DPROC_COMMON_H
45
46
/* Standard Include Files. */
47
#include <stdint.h>
48
#include <stdlib.h>
49
#include <stddef.h>
50
#include <string.h>
51
#include <stdio.h>
52
#include <math.h>
53
#include <
datapath/dpedma/v0/dpedma.h
>
54
55
#ifdef __cplusplus
56
extern
"C"
{
57
#endif
58
68
typedef
struct
DPU_Aoa2dProc_Stats_t
69
{
71
uint32_t
numProcess
;
72
75
uint32_t
processingTime
;
76
78
uint32_t
waitTime
;
79
}
DPU_Aoa2dProc_Stats
;
80
81
82
#ifdef __cplusplus
83
}
84
#endif
85
86
#endif
DPU_Aoa2dProc_Stats
aoa2dProc DPU statistics
Definition:
aoa2dproccommon.h:69
DPU_Aoa2dProc_Stats::numProcess
uint32_t numProcess
total number of DPU processing
Definition:
aoa2dproccommon.h:71
DPU_Aoa2dProc_Stats::waitTime
uint32_t waitTime
time spent waiting for EDMA transfers. Valid only for DSP version of DPU.
Definition:
aoa2dproccommon.h:78
dpedma.h
EDMA Configuration Utility API definitions.
DPU_Aoa2dProc_Stats::processingTime
uint32_t processingTime
For HWA version of the DPU: total processing time including EDMA transfers. For DSP version of the D...
Definition:
aoa2dproccommon.h:75
source
datapath
dpu
aoa2dproc
v0
aoa2dproccommon.h
generated by
1.8.20