Go to the source code of this file.
Data Structures | |
struct | CacheP_Config |
Cache config structure, this used by SysConfig and not to be used by end-users directly. More... | |
Macros | |
#define | CacheP_CACHELINE_ALIGNMENT (128U) |
Cache line size for alignment of buffers. Actual CPU defined cache line can be smaller that this value, this define is a utility macro to keep application portable across different CPU's. More... | |
#define | CacheP_TYPE_L1P (0x0001U) |
Cache type. More... | |
#define | CacheP_TYPE_L1D (0x0002U) |
#define | CacheP_TYPE_L2P (0x0004U) |
#define | CacheP_TYPE_L2D (0x0008U) |
#define | CacheP_TYPE_L1 (CacheP_TYPE_L1P|CacheP_TYPE_L1D) |
#define | CacheP_TYPE_L2 (CacheP_TYPE_L2P|CacheP_TYPE_L2D) |
#define | CacheP_TYPE_ALLP (CacheP_TYPE_L1P|CacheP_TYPE_L2P) |
#define | CacheP_TYPE_ALLD (CacheP_TYPE_L1D|CacheP_TYPE_L2D) |
#define | CacheP_TYPE_ALL (((CacheP_TYPE_L1P)|(CacheP_TYPE_L1D))|((CacheP_TYPE_L2P)|(CacheP_TYPE_L2D))) |
Functions | |
void | CacheP_enable (uint32_t type) |
Cache enable. More... | |
void | CacheP_disable (uint32_t type) |
Cache disable. More... | |
uint32_t | CacheP_getEnabled () |
Get cache enabled bits. More... | |
void | CacheP_wbAll (uint32_t type) |
Cache writeback for full cache. More... | |
void | CacheP_wbInvAll (uint32_t type) |
Cache writeback and invalidate for full cache. More... | |
void | CacheP_wb (void *addr, uint32_t size, uint32_t type) |
Cache writeback for a specified region. More... | |
void | CacheP_inv (void *addr, uint32_t size, uint32_t type) |
Cache invalidate for a specified region. More... | |
void | CacheP_wbInv (void *addr, uint32_t size, uint32_t type) |
Cache writeback and invalidate for a specified region. More... | |
void | CacheP_init () |
Initialize Cache sub-system, called by SysConfig, not to be called by end users. More... | |
Variables | |
CacheP_Config | gCacheConfig |
Externally defined Cache configuration. More... | |