GTRACK Scenery Parameters.
Scenery uses 3-dimensional Cartesian coordinate system
It is expected that the Z=0 plane corresponds to the scene floor
The X coordinates are left (negative)-right; the Y ccordinates are near-far.
Origin (O) is typically colocated with senor projection to Z=0 plane
Data Fields | |
GTRACK_sensorPosition | sensorPosition |
Sensor position, set to (0.f, 0.f) for 2D, set to (0.f, 0.f, H) for 3D. Where H is sensor height, in m. More... | |
GTRACK_sensorOrientation | sensorOrientation |
Sensor orientation, set to (0.f, 0.f) for 2D, (AzimTilt, ElevTilt) for 3D. Where AzimTilt and ElevTilt are rotations along Z and X axes correspondily. More... | |
uint8_t | numBoundaryBoxes |
Number of scene boundary boxes. If defined (numBoundaryBoxes > 0), only points within the boundary box(s) can be associated with tracks. More... | |
GTRACK_boundaryBox | boundaryBox [MAX_ZONES] |
Scene boundary boxes. More... | |
GTRACK_sensorPosition mpdProc_SceneryParams::sensorPosition |
Sensor position, set to (0.f, 0.f) for 2D, set to (0.f, 0.f, H) for 3D. Where H is sensor height, in m.
GTRACK_sensorOrientation mpdProc_SceneryParams::sensorOrientation |
Sensor orientation, set to (0.f, 0.f) for 2D, (AzimTilt, ElevTilt) for 3D. Where AzimTilt and ElevTilt are rotations along Z and X axes correspondily.
uint8_t mpdProc_SceneryParams::numBoundaryBoxes |
Number of scene boundary boxes. If defined (numBoundaryBoxes > 0), only points within the boundary box(s) can be associated with tracks.
GTRACK_boundaryBox mpdProc_SceneryParams::boundaryBox[MAX_ZONES] |
Scene boundary boxes.