Structure for MCAN configuration parameters.
Data Fields | |
uint32_t | monEnable |
uint32_t | asmEnable |
uint32_t | tsPrescalar |
uint32_t | tsSelect |
uint32_t | timeoutSelect |
uint32_t | timeoutPreload |
uint32_t | timeoutCntEnable |
MCAN_GlobalFiltConfig | filterConfig |
uint32_t MCAN_ConfigParams::monEnable |
Bus Monitoring Mode 0 = Bus Monitoring Mode is disabled 1 = Bus Monitoring Mode is enabled
uint32_t MCAN_ConfigParams::asmEnable |
Restricted Operation Mode 0 = Normal CAN operation 1 = Restricted Operation Mode active This mode should not be combined with test modes.
uint32_t MCAN_ConfigParams::tsPrescalar |
Timestamp Counter Prescaler. Range:[0x0-0xF]
uint32_t MCAN_ConfigParams::tsSelect |
Timestamp source selection. 00= Timestamp counter value always 0x0000 01= Timestamp counter value incremented according to tsPrescalar 10= External timestamp counter value used 11= Same as “00�
uint32_t MCAN_ConfigParams::timeoutSelect |
Time-out counter source select. Refer enum MCAN_TimeOutSelect.
uint32_t MCAN_ConfigParams::timeoutPreload |
Start value of the Timeout Counter (down-counter). The Timeout Counter is decremented in multiples of CAN bit times [1-16] depending on the configuration of the tsPrescalar. Range:[0x0-0xFFFF]
uint32_t MCAN_ConfigParams::timeoutCntEnable |
Time-out Counter Enable 0 = Time-out Counter is disabled 1 = Time-out Counter is enabled
MCAN_GlobalFiltConfig MCAN_ConfigParams::filterConfig |
Global Filter Configuration parameters. Refer struct MCAN_GlobalFiltConfig.