dopplerProc DPU internal data Object
The structure is used to hold dopplerProc internal data object
Data Fields | |
uint16_t | hwaNumLoops |
HWA number of loops. More... | |
uint8_t | hwaParamStartIdx |
HWA start paramset index. More... | |
uint8_t | hwaParamStopIdx |
HWA stop paramset index. More... | |
uint16_t DPU_uDopProc_hwaLoopCfg::hwaNumLoops |
HWA number of loops.
uint8_t DPU_uDopProc_hwaLoopCfg::hwaParamStartIdx |
HWA start paramset index.
uint8_t DPU_uDopProc_hwaLoopCfg::hwaParamStopIdx |
HWA stop paramset index.