DPU processing output parameters.
The structure is used to hold the output parameters DPU processing
Data Fields | |
DPU_uDopProc_Stats | stats |
DPU statistics. More... | |
float * | uDopplerOutput |
micro doppler arrays More... | |
uint32_t | numDopplerBins |
Number of micro doppler buffers. More... | |
uint32_t | numTargets |
Number of targets, i.e. number of micro doppler buffers. More... | |
FeatExtract_featOutput * | uDopplerFeatures |
micro doppler feature array More... | |
uint32_t | numClassifiedTargets |
Number of classified Targets. More... | |
DPU_uDopProc_classifierOutput | classifierOutput |
DPU_uDopProc_Stats DPU_uDopProc_OutParams::stats |
DPU statistics.
float* DPU_uDopProc_OutParams::uDopplerOutput |
micro doppler arrays
uint32_t DPU_uDopProc_OutParams::numDopplerBins |
Number of micro doppler buffers.
uint32_t DPU_uDopProc_OutParams::numTargets |
Number of targets, i.e. number of micro doppler buffers.
FeatExtract_featOutput* DPU_uDopProc_OutParams::uDopplerFeatures |
micro doppler feature array
uint32_t DPU_uDopProc_OutParams::numClassifiedTargets |
Number of classified Targets.
DPU_uDopProc_classifierOutput DPU_uDopProc_OutParams::classifierOutput |