Micro Doppler Processing CLI Configuration.
Data Fields | |
float | targetSize |
Target size in meters. More... | |
float | interceptThrLowFreq |
Lower frequency power interception (in percentage) More... | |
float | interceptThrUpFreq |
Upper frequency power interception (in percentage) More... | |
uint8_t | specShiftMode |
Additional micro doppler spectrum shift by the feature extractor, based on the mean/median estimate, options are: 0 (no shift), 1 (shift around mean), 2 (shift around median) More... | |
uint8_t | enabled |
Enabled Micro Doppler processing. More... | |
uint8_t | genApproach |
Generation approach: 0-Azimuth FFT + mean around fixed target size, 1-Azimuth beamforming+centroid only. More... | |
uint8_t | magnitudeSquared |
Output option 0-magnitude, 1-magnitude squared. More... | |
uint8_t | circShiftAroundCentroid |
micro doppler FFT output shift option: 0-circulate FFT spectrum around 0 Hz (equivalent to matlab fftshift), 1-circulate FFT spectrum around target's radial doppler centroid More... | |
uint8_t | normalizedSpectrum |
Normalized output between [0 1]. More... | |
float DPU_uDopProcCliCfg::targetSize |
Target size in meters.
float DPU_uDopProcCliCfg::interceptThrLowFreq |
Lower frequency power interception (in percentage)
float DPU_uDopProcCliCfg::interceptThrUpFreq |
Upper frequency power interception (in percentage)
uint8_t DPU_uDopProcCliCfg::specShiftMode |
Additional micro doppler spectrum shift by the feature extractor, based on the mean/median estimate, options are: 0 (no shift), 1 (shift around mean), 2 (shift around median)
uint8_t DPU_uDopProcCliCfg::enabled |
Enabled Micro Doppler processing.
uint8_t DPU_uDopProcCliCfg::genApproach |
Generation approach: 0-Azimuth FFT + mean around fixed target size, 1-Azimuth beamforming+centroid only.
uint8_t DPU_uDopProcCliCfg::magnitudeSquared |
Output option 0-magnitude, 1-magnitude squared.
uint8_t DPU_uDopProcCliCfg::circShiftAroundCentroid |
micro doppler FFT output shift option: 0-circulate FFT spectrum around 0 Hz (equivalent to matlab fftshift), 1-circulate FFT spectrum around target's radial doppler centroid
uint8_t DPU_uDopProcCliCfg::normalizedSpectrum |
Normalized output between [0 1].