Micro Doppler Classifier CLI Configuration.
Data Fields | |
uint8_t | enabled |
Enabled Classifier processing on target. More... | |
uint8_t | missTotFrmThre |
Maximum number of allowed missed frames in the observation window specified for classification. More... | |
uint8_t | minNumPntsPerTrack |
Minimum number of associated point-cloud points with the track ID for classifier to be called. More... | |
uint8_t DPU_uDopClassifierCliCfg::enabled |
Enabled Classifier processing on target.
uint8_t DPU_uDopClassifierCliCfg::missTotFrmThre |
Maximum number of allowed missed frames in the observation window specified for classification.
uint8_t DPU_uDopClassifierCliCfg::minNumPntsPerTrack |
Minimum number of associated point-cloud points with the track ID for classifier to be called.