TrackerProc static configuration.
The structure is used to hold the static configuraiton used by trackerProc
Data Fields | |
uint8_t | trackerEnabled |
Application level parameters. More... | |
float | sensorAzimuthTilt |
Application level parameters. More... | |
float | sensorElevationTilt |
Application level parameters. More... | |
float | sensorHeight |
Application level parameters. More... | |
GTRACK_allocationParams | allocationParams |
Application level parameters. More... | |
GTRACK_gatingParams | gatingParams |
Application level parameters. More... | |
GTRACK_stateParams | stateParams |
Application level parameters. More... | |
GTRACK_sceneryParams | sceneryParams |
Application level parameters. More... | |
GTRACK_presenceParams | presenceParams |
Application level parameters. More... | |
float | accelerationParams [TRACKERPROC_ACCEL_PARAMS_NUM_ELEMENTS] |
Application level parameters. More... | |
uint32_t | trackingParamSet |
Application level parameters. More... | |
GTRACK_moduleConfig | gtrackModuleConfig |
GTRACK lib Core Parameters. More... | |
uint8_t | isCliCmdMaxAccelParamReceived |
Flag indicating CLI command for max acceleration parameters has been received. More... | |
uint8_t DPU_TrackerProc_StaticConfig::trackerEnabled |
Application level parameters.
float DPU_TrackerProc_StaticConfig::sensorAzimuthTilt |
Application level parameters.
float DPU_TrackerProc_StaticConfig::sensorElevationTilt |
Application level parameters.
float DPU_TrackerProc_StaticConfig::sensorHeight |
Application level parameters.
GTRACK_allocationParams DPU_TrackerProc_StaticConfig::allocationParams |
Application level parameters.
GTRACK_gatingParams DPU_TrackerProc_StaticConfig::gatingParams |
Application level parameters.
GTRACK_stateParams DPU_TrackerProc_StaticConfig::stateParams |
Application level parameters.
GTRACK_sceneryParams DPU_TrackerProc_StaticConfig::sceneryParams |
Application level parameters.
Application level parameters
GTRACK_presenceParams DPU_TrackerProc_StaticConfig::presenceParams |
Application level parameters.
float DPU_TrackerProc_StaticConfig::accelerationParams[TRACKERPROC_ACCEL_PARAMS_NUM_ELEMENTS] |
Application level parameters.
uint32_t DPU_TrackerProc_StaticConfig::trackingParamSet |
Application level parameters.
GTRACK_moduleConfig DPU_TrackerProc_StaticConfig::gtrackModuleConfig |
GTRACK lib Core Parameters.
uint8_t DPU_TrackerProc_StaticConfig::isCliCmdMaxAccelParamReceived |
Flag indicating CLI command for max acceleration parameters has been received.