TrackerProc output parameter structure.
The structure is used to hold the output parameters for TrackerProc
Data Fields | |
uint32_t | numTargets |
Number of tracked objects. More... | |
uint32_t | numIndices |
Number of point-cloud points. More... | |
uint8_t | presenceInd |
Target presence indicator. More... | |
trackerProc_Target * | tList |
Output list of tracked targets. More... | |
trackerProc_TargetIndex * | targetIndex |
Index list - point-cloud points association with target Ids. More... | |
uint32_t DPU_TrackerProc_OutParams::numTargets |
Number of tracked objects.
uint32_t DPU_TrackerProc_OutParams::numIndices |
Number of point-cloud points.
uint8_t DPU_TrackerProc_OutParams::presenceInd |
Target presence indicator.
trackerProc_Target* DPU_TrackerProc_OutParams::tList |
Output list of tracked targets.
trackerProc_TargetIndex* DPU_TrackerProc_OutParams::targetIndex |
Index list - point-cloud points association with target Ids.