MpdProc output parameter structure.
The structure is used to hold the output parameters for MpdProc
Data Fields | |
uint8_t * | mpdZoneState |
2-bit presence detect state for each zone from LSB to MSB. 0th index indicates no of zones More... | |
float | minMpdCentroid |
Nearest cluster centroid in presence detected. More... | |
uint8_t* DPU_MpdProc_OutParams::mpdZoneState |
2-bit presence detect state for each zone from LSB to MSB. 0th index indicates no of zones
float DPU_MpdProc_OutParams::minMpdCentroid |
Nearest cluster centroid in presence detected.