TrackerProc DPU Hardware resources.
TrackerProc DPU Hardware resources
Data Fields | |
uint16_t * | numDetMajor |
Number of major points. More... | |
uint16_t * | numDetMinor |
Number of minor points. More... | |
DPIF_PointCloudCartesianExt * | detObjMajor |
Detected objects input list - major. More... | |
DPIF_PointCloudCartesianExt * | detObjMinor |
Detected objects input list - minor. More... | |
mpdProc_MotionTracker * | zones |
state and history buffers for each zone More... | |
uint16_t* DPU_MpdProc_HW_Resources::numDetMajor |
Number of major points.
uint16_t* DPU_MpdProc_HW_Resources::numDetMinor |
Number of minor points.
DPIF_PointCloudCartesianExt* DPU_MpdProc_HW_Resources::detObjMajor |
Detected objects input list - major.
DPIF_PointCloudCartesianExt* DPU_MpdProc_HW_Resources::detObjMinor |
Detected objects input list - minor.
mpdProc_MotionTracker* DPU_MpdProc_HW_Resources::zones |
state and history buffers for each zone