Data processing Unit statistics.
The structure is used to hold the statistics of the DPU
Data Fields | |
uint32_t | processingTime |
total processing time during all range gates in a frame excluding EDMA waiting time More... | |
uint32_t | waitTime |
total wait time for EDMA data transfer during all range gates More... | |
uint32_t DPU_DopplerProc_stats::processingTime |
total processing time during all range gates in a frame excluding EDMA waiting time
uint32_t DPU_DopplerProc_stats::waitTime |
total wait time for EDMA data transfer during all range gates