CFAR detection output.
The holds CFAR detections with SNR
Data Fields | |
uint16_t | rangeIdx |
uint16_t | azimuthIdx |
int16_t | snr |
int16_t | noise |
uint16_t DPU_CFARProc_CFARDetList::rangeIdx |
Range index
uint16_t DPU_CFARProc_CFARDetList::azimuthIdx |
Azimuth index
int16_t DPU_CFARProc_CFARDetList::snr |
Signal to noise power ratio in steps of 0.1 dB
int16_t DPU_CFARProc_CFARDetList::noise |
Noise level in steps of 0.1 dB