Output parameters populated during Processing time.
The structure is used to hold the output parameters
Data Fields | |
DPU_CFARProc_Stats | stats |
CFARCAProc statistics. More... | |
uint32_t | numCfarDetectedPoints |
Number of CFAR detected points. More... | |
DPIF_PointCloudCartesianExt * | detObjOut |
point-cloud output list More... | |
DPIF_PointCloudRngAzimElevDopInd * | detObjIndOut |
point-cloud output list with range/azimuth/elevation/doppler indices (for testing) More... | |
uint32_t | detObjOutMaxSize |
point-cloud output list size More... | |
uint32_t * | rangeProfile |
range profile More... | |
DPU_CFARProcHWA_CfarDetOutput * | cfarRangeDetOutList |
CFAR output detection list filled by HWA. More... | |
DPIF_CFARRngDopDetListElement * | detRngDopList |
CFAR final output detection list filled by CFAR DPU when running on Range/Doppler heatmap. More... | |
DPU_CFARProc_Stats DPU_CFARProcHWA_OutParams::stats |
CFARCAProc statistics.
uint32_t DPU_CFARProcHWA_OutParams::numCfarDetectedPoints |
Number of CFAR detected points.
DPIF_PointCloudCartesianExt* DPU_CFARProcHWA_OutParams::detObjOut |
point-cloud output list
DPIF_PointCloudRngAzimElevDopInd* DPU_CFARProcHWA_OutParams::detObjIndOut |
point-cloud output list with range/azimuth/elevation/doppler indices (for testing)
uint32_t DPU_CFARProcHWA_OutParams::detObjOutMaxSize |
point-cloud output list size
uint32_t* DPU_CFARProcHWA_OutParams::rangeProfile |
range profile
DPU_CFARProcHWA_CfarDetOutput* DPU_CFARProcHWA_OutParams::cfarRangeDetOutList |
CFAR output detection list filled by HWA.
DPIF_CFARRngDopDetListElement* DPU_CFARProcHWA_OutParams::detRngDopList |
CFAR final output detection list filled by CFAR DPU when running on Range/Doppler heatmap.