Holds number of samples to be skipped in detection process from left and right side of the dimension for range, azimuth and elevation dimension.
Data Fields | |
int16_t | skipLeftRange |
number of samples to be skipped from left in range dimension More... | |
int16_t | skipRightRange |
number of samples to be skipped from right in range dimension More... | |
int16_t | skipLeftAzim |
number of samples to be skipped from left in azimuth dimension More... | |
int16_t | skipRightAzim |
number of samples to be skipped from right in azimuth dimension More... | |
int16_t | skipLeftElev |
number of samples to be skipped from left in elevation dimension More... | |
int16_t | skipRightElev |
number of samples to be skipped from right in elevation dimension More... | |
int16_t DPU_Aoa2dProc_detectionCfg::skipLeftRange |
number of samples to be skipped from left in range dimension
int16_t DPU_Aoa2dProc_detectionCfg::skipRightRange |
number of samples to be skipped from right in range dimension
int16_t DPU_Aoa2dProc_detectionCfg::skipLeftAzim |
number of samples to be skipped from left in azimuth dimension
int16_t DPU_Aoa2dProc_detectionCfg::skipRightAzim |
number of samples to be skipped from right in azimuth dimension
int16_t DPU_Aoa2dProc_detectionCfg::skipLeftElev |
number of samples to be skipped from left in elevation dimension
int16_t DPU_Aoa2dProc_detectionCfg::skipRightElev |
number of samples to be skipped from right in elevation dimension