DPU processing output parameters.
The structure is used to hold the output parameters DPU processing
Data Fields | |
uint32_t | numDetectedPoints |
Number of detected points. More... | |
DPIF_PointCloudCartesianExt * | detObjOut |
point-cloud output list More... | |
uint32_t | detObjOutMaxSize |
point-cloud output list size More... | |
DPU_Aoa2dProc_Stats | stats |
DPU statistics. More... | |
uint32_t DPU_Aoa2dProc_OutParams::numDetectedPoints |
Number of detected points.
DPIF_PointCloudCartesianExt* DPU_Aoa2dProc_OutParams::detObjOut |
point-cloud output list
uint32_t DPU_Aoa2dProc_OutParams::detObjOutMaxSize |
point-cloud output list size
DPU_Aoa2dProc_Stats DPU_Aoa2dProc_OutParams::stats |
DPU statistics.