Configuration parameters for each HWA param set performing the Doppler FFTs and mappng output into row-col array as input to azimuth/elevation FFTs.
Input antenna format to Doppler FFTs per range bin is X[antInd][chirpInd] Output antenna format is Y[dopplerInd][rowInd][colInd] HWA param set can perform only fixed source and destination increment (B dimension)
Data Fields | |
uint16_t | srcBcnt |
Number of input columns (doppler FFTs) in the input matrix to process. More... | |
int16_t | srcAddrOffset |
Column offset in the input matrix. More... | |
int16_t | srcBidx |
column increment in number of columns in source matrix More... | |
int16_t | scale |
Scale in pre compensation. More... | |
int16_t | dstAddrOffset |
column/row offset in the destination matrix dstAddrOffset = colOffset + rowOffset*numColumns More... | |
int16_t | dstBidx |
column increment in number of columns in destination matrix More... | |
uint16_t DPU_Aoa2dProc_HWA_Doppler_Fft_Cfg::srcBcnt |
Number of input columns (doppler FFTs) in the input matrix to process.
int16_t DPU_Aoa2dProc_HWA_Doppler_Fft_Cfg::srcAddrOffset |
Column offset in the input matrix.
int16_t DPU_Aoa2dProc_HWA_Doppler_Fft_Cfg::srcBidx |
column increment in number of columns in source matrix
int16_t DPU_Aoa2dProc_HWA_Doppler_Fft_Cfg::scale |
Scale in pre compensation.
int16_t DPU_Aoa2dProc_HWA_Doppler_Fft_Cfg::dstAddrOffset |
column/row offset in the destination matrix dstAddrOffset = colOffset + rowOffset*numColumns
int16_t DPU_Aoa2dProc_HWA_Doppler_Fft_Cfg::dstBidx |
column increment in number of columns in destination matrix