AoA DPU HW configuration parameters.
The structure is used to hold the HW configuration parameters for the AoA DPU
Data Fields | |
uint16_t * | rangeGatesCount |
Range Gates count. More... | |
uint16_t * | range_idx_arr |
Array to store range index for which Doppler FFT is to be applied. More... | |
uint16_t * | angle_idx_doppler_count_arr |
// Array to store the number of MAX POINTS for a range index for which AoA is to be applied More... | |
int16_t * | doppler_idx_arr |
Array to store Doppler index corresponding to range index for which Angle FFT is to be applied. More... | |
cmplx32ImRe_t * | antenna_array |
Antenna array to store elements before applying elevation-azimuth FFT. More... | |
uint8_t | max_num_points |
Number of max points under consideration. More... | |
uint8_t | antenna_array_elements |
Number of antenna elements under consideration. More... | |
uint16_t* DPU_AoAProcHWA_maxDetMatrix_Resources::rangeGatesCount |
Range Gates count.
uint16_t* DPU_AoAProcHWA_maxDetMatrix_Resources::range_idx_arr |
Array to store range index for which Doppler FFT is to be applied.
uint16_t* DPU_AoAProcHWA_maxDetMatrix_Resources::angle_idx_doppler_count_arr |
// Array to store the number of MAX POINTS for a range index for which AoA is to be applied
int16_t* DPU_AoAProcHWA_maxDetMatrix_Resources::doppler_idx_arr |
Array to store Doppler index corresponding to range index for which Angle FFT is to be applied.
cmplx32ImRe_t* DPU_AoAProcHWA_maxDetMatrix_Resources::antenna_array |
Antenna array to store elements before applying elevation-azimuth FFT.
uint8_t DPU_AoAProcHWA_maxDetMatrix_Resources::max_num_points |
Number of max points under consideration.
uint8_t DPU_AoAProcHWA_maxDetMatrix_Resources::antenna_array_elements |
Number of antenna elements under consideration.