Angle Matrix Buffer Interface.
The structure defines the angle matrix buffer interface, including property, size and data pointer.
Data Fields | |
uint32_t | datafmt |
Angle Matrix data Format DPIF_ANGLEMATRIX_FORMAT. More... | |
uint32_t | dataSize |
Angle Matrix buffer size in bytes. More... | |
void * | data |
Angle Matrix data pointer User could remap this to specific typedef using information in DPIF_ANGLEMATRIX_FORMAT. More... | |
uint32_t DPIF_Anglemat::datafmt |
Angle Matrix data Format DPIF_ANGLEMATRIX_FORMAT.
uint32_t DPIF_Anglemat::dataSize |
Angle Matrix buffer size in bytes.
void* DPIF_Anglemat::data |
Angle Matrix data pointer User could remap this to specific typedef using information in DPIF_ANGLEMATRIX_FORMAT.