xWRL6432 MMWAVE-L-SDK  05.04.00.01
ClockP_Config Struct Reference

Detailed Description

ClockP module config, set as part of SysConfig, not to be set by end-users directly.

Data Fields

uint32_t timerBaseAddr
 
uint32_t timerHwiIntNum
 
uint32_t timerInputClkHz
 
uint32_t timerInputPreScaler
 
uint32_t usecPerTick
 

Field Documentation

◆ timerBaseAddr

uint32_t ClockP_Config::timerBaseAddr

HW Timer MMR base address

◆ timerHwiIntNum

uint32_t ClockP_Config::timerHwiIntNum

CPU interrupt number for this timer

◆ timerInputClkHz

uint32_t ClockP_Config::timerInputClkHz

Timer clock in units of Hz

◆ timerInputPreScaler

uint32_t ClockP_Config::timerInputPreScaler

Timer divider to apply to the input clock

◆ usecPerTick

uint32_t ClockP_Config::usecPerTick

period of one timer tick in units of usecs