Macros | |
#define | Power_ACTIVE (1U) |
#define | Power_ENTERING_DEEPSLEEP (2U) |
#define | Power_EXITING_DEEPSLEEP (3U) |
#define | Power_ENTERING_SLEEP (4U) |
#define | Power_EXITING_SLEEP (5U) |
#define | Power_ENTERING_IDLE (6U) |
#define | Power_EXITING_IDLE (7U) |
#define | Power_CHANGING_PERF_LEVEL (8U) |
#define Power_ACTIVE (1U) |
normal active state
#define Power_ENTERING_DEEPSLEEP (2U) |
entering a deep sleep state
#define Power_EXITING_DEEPSLEEP (3U) |
exiting a deep sleep state
#define Power_ENTERING_SLEEP (4U) |
entering a sleep state
#define Power_EXITING_SLEEP (5U) |
exiting a sleep state
#define Power_ENTERING_IDLE (6U) |
entering a idle state
#define Power_EXITING_IDLE (7U) |
exiting a idle state
#define Power_CHANGING_PERF_LEVEL (8U) |
moving to new performance level