xWRL6432 MMWAVE-L-SDK
05.04.00.01
dpif_radarcube.h
Go to the documentation of this file.
1
40
/**************************************************************************
41
*************************** Include Files ********************************
42
**************************************************************************/
43
#ifndef DPIF_RADARCUBE_H
44
#define DPIF_RADARCUBE_H
45
46
#include <stdint.h>
47
48
#ifdef __cplusplus
49
extern
"C"
{
50
#endif
51
52
68
#define DPIF_RADARCUBE_FORMAT_1 1
73
#define DPIF_RADARCUBE_FORMAT_2 2
77
#define DPIF_RADARCUBE_FORMAT_3 3
84
#define DPIF_RADARCUBE_FORMAT_4 4
87
#define DPIF_RADARCUBE_FORMAT_5 5
90
#define DPIF_RADARCUBE_FORMAT_6 6
/*DPIF_RADARCUBE_FORMAT*/
94
95
104
typedef
struct
DPIF_RadarCube_t
105
{
107
uint32_t
datafmt
;
108
110
uint32_t
dataSize
;
111
115
void
*
data
;
116
}
DPIF_RadarCube
;
117
118
119
#ifdef __cplusplus
120
}
121
#endif
122
123
#endif
/* DPIF_RADARCUBE_H */
DPIF_RadarCube
Radar Cube Buffer Interface.
Definition:
dpif_radarcube.h:105
DPIF_RadarCube::datafmt
uint32_t datafmt
Radar Cube data Format DPIF_RADARCUBE_FORMAT.
Definition:
dpif_radarcube.h:107
DPIF_RadarCube::data
void * data
Radar Cube data pointer User could remap this to specific typedef using information in DPIF_RADARCUBE...
Definition:
dpif_radarcube.h:115
DPIF_RadarCube::dataSize
uint32_t dataSize
Radar Cube buffer size in bytes.
Definition:
dpif_radarcube.h:110
source
datapath
dpif
dpif_radarcube.h
generated by
1.8.20