xWRL6432 MMWAVE-L-SDK
05.04.00.01
dpif_anglemat.h
Go to the documentation of this file.
1
40
/**************************************************************************
41
*************************** Include Files ********************************
42
**************************************************************************/
43
#ifndef DPIF_ANGLEMAT_H
44
#define DPIF_ANGLEMAT_H
45
46
#include <stdint.h>
47
48
#ifdef __cplusplus
49
extern
"C"
{
50
#endif
51
52
64
#define DPIF_DPIF_ANGLEMATRIX_FORMAT_1 1
66
#define DPIF_DPIF_ANGLEMATRIX_FORMAT_2 2
/*DPIF_ANGLEMATRIX_FORMAT*/
69
70
79
typedef
struct
DPIF_Anglemat_t
80
{
82
uint32_t
datafmt
;
83
85
uint32_t
dataSize
;
86
90
void
*
data
;
91
}
DPIF_Anglemat
;
92
93
94
#ifdef __cplusplus
95
}
96
#endif
97
98
#endif
/* DPIF_ANGLEMAT_H */
DPIF_Anglemat::datafmt
uint32_t datafmt
Angle Matrix data Format DPIF_ANGLEMATRIX_FORMAT.
Definition:
dpif_anglemat.h:82
DPIF_Anglemat::data
void * data
Angle Matrix data pointer User could remap this to specific typedef using information in DPIF_ANGLEMA...
Definition:
dpif_anglemat.h:90
DPIF_Anglemat::dataSize
uint32_t dataSize
Angle Matrix buffer size in bytes.
Definition:
dpif_anglemat.h:85
DPIF_Anglemat
Angle Matrix Buffer Interface.
Definition:
dpif_anglemat.h:80
source
datapath
dpif
dpif_anglemat.h
generated by
1.8.20