Base error codes for the data path Modules.
Go to the source code of this file.
Macros | |
#define | DP_ERRNO_RANGE_PROC_BASE (MMWAVE_ERRNO_DPU_BASE -100) |
#define | DP_ERRNO_DOA_PROC_BASE (MMWAVE_ERRNO_DPU_BASE -200) |
#define | DP_ERRNO_CFAR_PROC_BASE (MMWAVE_ERRNO_DPU_BASE -300) |
#define | DP_ERRNO_MPD_PROC_BASE (MMWAVE_ERRNO_DPU_BASE -400) |
#define | DP_ERRNO_STATIC_CLUTTER_PROC_BASE (MMWAVE_ERRNO_DPU_BASE -500) |
#define | DP_ERRNO_DPEDMA_BASE (MMWAVE_ERRNO_DPU_BASE -600) |
#define | DP_ERRNO_DOPPLER_PROC_BASE (MMWAVE_ERRNO_DPU_BASE -700) |
#define | DP_ERRNO_AOA_PROC_BASE (MMWAVE_ERRNO_DPU_BASE -800) |
#define | DP_ERRNO_AOA2D_PROC_BASE (MMWAVE_ERRNO_DPU_BASE -900) |
#define | DP_ERRNO_NEXTCANC_PROC_BASE (MMWAVE_ERRNO_DPU_BASE -1000) |
#define | DP_ERRNO_ZOOM_PROC_BASE (MMWAVE_ERRNO_DPU_BASE -1100) |
#define | DP_ERRNO_CAPONBEAMFORMING_BASE (MMWAVE_ERRNO_DPU_BASE -1200) |
#define | DP_ERRNO_CAPONBEAMFORMING2D_BASE (MMWAVE_ERRNO_DPU_BASE -1300) |
#define | DP_ERRNO_OBJECTDETECTION_BASE (MMWAVE_ERRNO_DPC_BASE -100) |
#define | DP_ERRNO_OBJDETRANGEHWA_BASE (MMWAVE_ERRNO_DPC_BASE -200) |
#define | DP_ERRNO_OBJDETDSP_BASE (MMWAVE_ERRNO_DPC_BASE -300) |
#define DP_ERRNO_RANGE_PROC_BASE (MMWAVE_ERRNO_DPU_BASE -100) |
#define DP_ERRNO_DOA_PROC_BASE (MMWAVE_ERRNO_DPU_BASE -200) |
#define DP_ERRNO_CFAR_PROC_BASE (MMWAVE_ERRNO_DPU_BASE -300) |
#define DP_ERRNO_MPD_PROC_BASE (MMWAVE_ERRNO_DPU_BASE -400) |
#define DP_ERRNO_STATIC_CLUTTER_PROC_BASE (MMWAVE_ERRNO_DPU_BASE -500) |
#define DP_ERRNO_DPEDMA_BASE (MMWAVE_ERRNO_DPU_BASE -600) |
#define DP_ERRNO_DOPPLER_PROC_BASE (MMWAVE_ERRNO_DPU_BASE -700) |
#define DP_ERRNO_AOA_PROC_BASE (MMWAVE_ERRNO_DPU_BASE -800) |
#define DP_ERRNO_AOA2D_PROC_BASE (MMWAVE_ERRNO_DPU_BASE -900) |
#define DP_ERRNO_NEXTCANC_PROC_BASE (MMWAVE_ERRNO_DPU_BASE -1000) |
#define DP_ERRNO_ZOOM_PROC_BASE (MMWAVE_ERRNO_DPU_BASE -1100) |
#define DP_ERRNO_CAPONBEAMFORMING_BASE (MMWAVE_ERRNO_DPU_BASE -1200) |
#define DP_ERRNO_CAPONBEAMFORMING2D_BASE (MMWAVE_ERRNO_DPU_BASE -1300) |
#define DP_ERRNO_OBJECTDETECTION_BASE (MMWAVE_ERRNO_DPC_BASE -100) |
#define DP_ERRNO_OBJDETRANGEHWA_BASE (MMWAVE_ERRNO_DPC_BASE -200) |
#define DP_ERRNO_OBJDETDSP_BASE (MMWAVE_ERRNO_DPC_BASE -300) |