xWRL1432 MMWAVE-L-SDK  05.03.00
UART_EdmaParams Struct Reference

Detailed Description

UART EDMA Parameters.

Used to store the EDMA parameters allocated for UART transfer.

Data Fields

uint32_t edmaTcc
 
uint32_t edmaChId
 
uint32_t edmaParam
 
uint32_t edmaRegionId
 
uint32_t edmaBaseAddr
 
uint32_t isIntEnabled
 
Edma_IntrObject edmaIntrObj
 

Field Documentation

◆ edmaTcc

uint32_t UART_EdmaParams::edmaTcc

EDMA TCC used for UART transfer

◆ edmaChId

uint32_t UART_EdmaParams::edmaChId

EDMA Channel used for UART transfer

◆ edmaParam

uint32_t UART_EdmaParams::edmaParam

EDMA Param ID used for UART transfer

◆ edmaRegionId

uint32_t UART_EdmaParams::edmaRegionId

EDMA Region used for UART transfer

◆ edmaBaseAddr

uint32_t UART_EdmaParams::edmaBaseAddr

EDMA Base address used for UART transfer

◆ isIntEnabled

uint32_t UART_EdmaParams::isIntEnabled

EDMA Interrupt enabled status

◆ edmaIntrObj

Edma_IntrObject UART_EdmaParams::edmaIntrObj

EDMA Interrupt object