xWRL1432 MMWAVE-L-SDK  05.03.00
Power_NotifyObj Struct Reference

Detailed Description

Power notify object structure.

This structure specification is for internal use. Notification clients must pre-allocate a notify object when registering for a notification; Power_registerNotify() will take care initializing the internal elements appropriately.

See also
Using power notify

Data Fields

List_Elem link
 
uint_fast16_t eventTypes
 
Power_NotifyFxn notifyFxn
 
uintptr_t clientArg
 

Field Documentation

◆ link

List_Elem Power_NotifyObj::link

for placing on the notify list

◆ eventTypes

uint_fast16_t Power_NotifyObj::eventTypes

the event type

◆ notifyFxn

Power_NotifyFxn Power_NotifyObj::notifyFxn

notification function

◆ clientArg

uintptr_t Power_NotifyObj::clientArg

argument provided by client