xWRL1432 MMWAVE-L-SDK  05.03.00
MCAN_HighPriorityMsgInfo Struct Reference

Detailed Description

Structure for MCAN High Priority Message.

Data Fields

uint32_t bufIdx
 
uint32_t msi
 
uint32_t filterIdx
 
uint32_t filterList
 

Field Documentation

◆ bufIdx

uint32_t MCAN_HighPriorityMsgInfo::bufIdx

Buffer Index Only valid when MSI[1] = 1.

◆ msi

uint32_t MCAN_HighPriorityMsgInfo::msi

Message Storage Indicator MSI[1:0] 00 = No FIFO selected 01 = FIFO message lost 10 = Message stored in FIFO 0 11 = Message stored in FIFO 1

◆ filterIdx

uint32_t MCAN_HighPriorityMsgInfo::filterIdx

Filter Index

◆ filterList

uint32_t MCAN_HighPriorityMsgInfo::filterList

Indicates the filter list of the matching filter element 0 = Standard Filter List 1 = Extended Filter List