xWRL1432 MMWAVE-L-SDK  05.03.00

Detailed Description

EDMA instance attributes - used during init time.

Data Fields

uint32_t baseAddr
 
EDMA_InitParams initPrms
 
uint32_t compIntrNumber
 
uint32_t intrAggEnableAddr
 
uint32_t intrAggEnableMask
 
uint32_t intrAggStatusAddr
 
uint32_t intrAggClearMask
 

Field Documentation

◆ baseAddr

uint32_t EDMA_Attrs::baseAddr

Peripheral base address

◆ initPrms

EDMA_InitParams EDMA_Attrs::initPrms

Init params

◆ compIntrNumber

uint32_t EDMA_Attrs::compIntrNumber

Completion interrupt number.

◆ intrAggEnableAddr

uint32_t EDMA_Attrs::intrAggEnableAddr

Interrupt Aggregator enable address

◆ intrAggEnableMask

uint32_t EDMA_Attrs::intrAggEnableMask

Interrupt Aggregator enable mask

◆ intrAggStatusAddr

uint32_t EDMA_Attrs::intrAggStatusAddr

Interrupt Aggregator enable address

◆ intrAggClearMask

uint32_t EDMA_Attrs::intrAggClearMask

Interrupt Aggregator clear mask