xWRL1432 MMWAVE-L-SDK  05.03.00
DPU_ZoomProc_StaticConfig Struct Reference

Detailed Description

ZoomProc static configuration.

The structure is used to hold the static configuraiton used by zoomProc

Data Fields

uint8_t numTxAntennas
 Number of transmit antennas. More...
 
uint8_t numVirtualAntennas
 Number of virtual antennas. More...
 
bool isTestMode
 Enable for offline ADC test mode. More...
 
float freqRes
 Range FFT frequency bin resolution. More...
 
float zoomRngFactor
 Chirp ramp end time/duration - in sec. More...
 
uint16_t numRangeBins
 Number of range bins. More...
 
uint16_t numDftBins
 Number of zoom DFT bins. More...
 
uint16_t zoomFftSize
 zoom FFT size More...
 
uint16_t zoomSamplesOneSide
 number of samples to zoom on either side of peak freq of interest More...
 
uint16_t interpFactor
 interpolation factor for zoom in More...
 
uint16_t * peakLoc
 1D FFT peak bin location More...
 
uint16_t numChirpsPerFrame
 Number of chirps per frame. More...
 
DPIF_ADCBufData ADCBufData
 ADCBuf buffer interface. More...
 
uint8_t lowPowerMode
 Low power mode 0-disabled, 1-enabled, 2-test mode (power stays on, system coftware components reset) More...
 

Field Documentation

◆ numTxAntennas

uint8_t DPU_ZoomProc_StaticConfig::numTxAntennas

Number of transmit antennas.

◆ numVirtualAntennas

uint8_t DPU_ZoomProc_StaticConfig::numVirtualAntennas

Number of virtual antennas.

◆ isTestMode

bool DPU_ZoomProc_StaticConfig::isTestMode

Enable for offline ADC test mode.

◆ freqRes

float DPU_ZoomProc_StaticConfig::freqRes

Range FFT frequency bin resolution.

◆ zoomRngFactor

float DPU_ZoomProc_StaticConfig::zoomRngFactor

Chirp ramp end time/duration - in sec.

◆ numRangeBins

uint16_t DPU_ZoomProc_StaticConfig::numRangeBins

Number of range bins.

◆ numDftBins

uint16_t DPU_ZoomProc_StaticConfig::numDftBins

Number of zoom DFT bins.

◆ zoomFftSize

uint16_t DPU_ZoomProc_StaticConfig::zoomFftSize

zoom FFT size

◆ zoomSamplesOneSide

uint16_t DPU_ZoomProc_StaticConfig::zoomSamplesOneSide

number of samples to zoom on either side of peak freq of interest

◆ interpFactor

uint16_t DPU_ZoomProc_StaticConfig::interpFactor

interpolation factor for zoom in

◆ peakLoc

uint16_t* DPU_ZoomProc_StaticConfig::peakLoc

1D FFT peak bin location

◆ numChirpsPerFrame

uint16_t DPU_ZoomProc_StaticConfig::numChirpsPerFrame

Number of chirps per frame.

◆ ADCBufData

DPIF_ADCBufData DPU_ZoomProc_StaticConfig::ADCBufData

ADCBuf buffer interface.

◆ lowPowerMode

uint8_t DPU_ZoomProc_StaticConfig::lowPowerMode

Low power mode 0-disabled, 1-enabled, 2-test mode (power stays on, system coftware components reset)