xWRL1432 MMWAVE-L-SDK  05.03.00
DPU_ZoomProc_HW_Resources Struct Reference

Detailed Description

ZoomProc hardware resources.

The structure is used to hold the hardware resources needed for Zoom FFT

Data Fields

EDMA_Handle edmaHandle
 EDMA Handle. More...
 
DPU_ZoomProc_HwaConfig hwaCfg
 HWA configuration. More...
 
DPU_ZoomProc_EDMAInputConfig edmaInCfg
 EDMA configuration for zoomProc data Input. More...
 
DPU_ZoomProc_EDMAOutputConfig edmaOutCfg
 EDMA configuration for zoomProc data Output. More...
 
Edma_IntrObjectintrObj
 EDMA interrupt object. More...
 
cmplx32ImRe_t * zoomDftOut
 Pointer to DFT output buffer. More...
 
uint32_t zoomDftOutSize
 DFT output buffer size. More...
 
uint16_t * zoomInRbin
 Zoom in frequencies as range bin locations based on 1D FFT resolution. More...
 

Field Documentation

◆ edmaHandle

EDMA_Handle DPU_ZoomProc_HW_Resources::edmaHandle

EDMA Handle.

◆ hwaCfg

DPU_ZoomProc_HwaConfig DPU_ZoomProc_HW_Resources::hwaCfg

HWA configuration.

◆ edmaInCfg

DPU_ZoomProc_EDMAInputConfig DPU_ZoomProc_HW_Resources::edmaInCfg

EDMA configuration for zoomProc data Input.

◆ edmaOutCfg

DPU_ZoomProc_EDMAOutputConfig DPU_ZoomProc_HW_Resources::edmaOutCfg

EDMA configuration for zoomProc data Output.

◆ intrObj

Edma_IntrObject* DPU_ZoomProc_HW_Resources::intrObj

EDMA interrupt object.

◆ zoomDftOut

cmplx32ImRe_t* DPU_ZoomProc_HW_Resources::zoomDftOut

Pointer to DFT output buffer.

◆ zoomDftOutSize

uint32_t DPU_ZoomProc_HW_Resources::zoomDftOutSize

DFT output buffer size.

◆ zoomInRbin

uint16_t* DPU_ZoomProc_HW_Resources::zoomInRbin

Zoom in frequencies as range bin locations based on 1D FFT resolution.