Doppler DPU static configuration parameters.
The structure is used to hold the static configuration parameters for the Doppler DPU. The following conditions must be satisfied:
numTxAntennas * numRxAntennas * numDopplerChirps * sizeof(cmplx16ImRe_t) <= 16 KB (one HWA memory bank) numTxAntennas * numRxAntennas * numDopplerBins * sizeof(uint16_t) <= 16 KB (one HWA memory bank)
Data Fields | |
uint8_t | numTxAntennas |
Number of transmit antennas. More... | |
uint8_t | numRxAntennas |
Number of receive antennas. More... | |
uint8_t | numVirtualAntennas |
Number of virtual antennas. More... | |
uint16_t | numRangeBins |
Number of range bins. More... | |
uint16_t | numDopplerChirps |
Number of Doppler chirps. More... | |
uint16_t | numDopplerBins |
Number of Doppler bins. More... | |
uint8_t | log2NumDopplerBins |
Log2 of number of Doppler bins. More... | |
uint8_t | doppFFT_is16b |
Flag to set Doppler FFT to 16-bit(1-True)/32-bit(0-False) More... | |
uint8_t DPU_DopplerProcHWA_StaticConfig::numTxAntennas |
Number of transmit antennas.
uint8_t DPU_DopplerProcHWA_StaticConfig::numRxAntennas |
Number of receive antennas.
uint8_t DPU_DopplerProcHWA_StaticConfig::numVirtualAntennas |
Number of virtual antennas.
uint16_t DPU_DopplerProcHWA_StaticConfig::numRangeBins |
Number of range bins.
uint16_t DPU_DopplerProcHWA_StaticConfig::numDopplerChirps |
Number of Doppler chirps.
uint16_t DPU_DopplerProcHWA_StaticConfig::numDopplerBins |
Number of Doppler bins.
uint8_t DPU_DopplerProcHWA_StaticConfig::log2NumDopplerBins |
Log2 of number of Doppler bins.
uint8_t DPU_DopplerProcHWA_StaticConfig::doppFFT_is16b |
Flag to set Doppler FFT to 16-bit(1-True)/32-bit(0-False)