xWRL1432 MMWAVE-L-SDK  05.03.00
DPU_DopplerProcHWA_HW_Resources Struct Reference

Detailed Description

Doppler DPU HW configuration parameters.

The structure is used to hold the HW configuration parameters for the Doppler DPU

Data Fields

DPU_DopplerProcHWA_EdmaCfg edmaCfg
 EDMA configuration. More...
 
DPU_DopplerProcHWA_HwaCfg hwaCfg
 HWA configuration. More...
 
DPIF_RadarCube radar_1D_FFT_Cube
 Radar Cube of range FFT. More...
 
DPIF_DetMatrix detMatrix
 Detection matrix (range-doppler heatmap) More...
 
Edma_IntrObjectintrObj
 EDMA interrupt object. More...
 

Field Documentation

◆ edmaCfg

DPU_DopplerProcHWA_EdmaCfg DPU_DopplerProcHWA_HW_Resources::edmaCfg

EDMA configuration.

◆ hwaCfg

DPU_DopplerProcHWA_HwaCfg DPU_DopplerProcHWA_HW_Resources::hwaCfg

HWA configuration.

◆ radar_1D_FFT_Cube

DPIF_RadarCube DPU_DopplerProcHWA_HW_Resources::radar_1D_FFT_Cube

Radar Cube of range FFT.

◆ detMatrix

DPIF_DetMatrix DPU_DopplerProcHWA_HW_Resources::detMatrix

Detection matrix (range-doppler heatmap)

◆ intrObj

Edma_IntrObject* DPU_DopplerProcHWA_HW_Resources::intrObj

EDMA interrupt object.