xWRL1432 MMWAVE-L-SDK  05.03.00
v0 Directory Reference

Files

file  rangeprochwa.h [code]
 Implements range processing functionality using HWA. Range FFT processing is done by HWA hardware. Based on the RF parameters, rangeProcHWA configures hardware accelerator FFT engine accordingly. It also configures data input and output EDMA channels to bring data in and out of range Processing memory.