xWRL1432 MMWAVE-L-SDK  05.03.00
v0 Directory Reference

Files

file  zoomproc.h [code]
 Implements zoom FFT processing functionality using HWA. Zoom FFT processing is done by HWA hardware. Based on the RF parameters and range FFT output, zoomProc configures hardware accelerator FFT engine in slow DFT mode accordingly. It also configures data input and output EDMA channels to bring data in and out of zoom Processing memory.