xWRL1432 MMWAVE-L-SDK  05.03.00
v0 Directory Reference

Files

file  aoaproc_common.h [code]
 Implements Common definition across AoAProc DPU.
 
file  aoaproc_internal.h [code]
 
file  aoaprochwa.h [code]
 Implements Datapath Angle of Arrival processing functionality using the HWA. Based on the RF parameters, rangeFFT output and detected points aoaProc configures hardware accelerator FFT engine in FFT mode, does recalculation for detected points doppler FFT, doppler phase compensation, rearranges the data in memory for elevation-azimuth FFT and finally outputs the elevation and azimuth indices.
 
file  aoaprochwa_internal.h [code]
 AoAProcHWA internal definitions.