xWRL6432 MMWAVE-L-SDK  05.01.00.04

Detailed Description

Attribute's to apply for a MPU region.

Note
Refer to ARMv7-R or ARMv7-M architecture manual for more details
C, B, S, TEX[0:2] bits together control if a region should be fully cached or non-cached or marked as device memory

Data Fields

uint8_t isEnable
 
uint8_t isCacheable
 
uint8_t isBufferable
 
uint8_t isSharable
 
uint8_t isExecuteNever
 
uint8_t tex
 
uint8_t accessPerm
 
uint8_t subregionDisableMask
 

Field Documentation

◆ isEnable

uint8_t MpuP_RegionAttrs::isEnable

1: enable this region, 0: disable this region

◆ isCacheable

uint8_t MpuP_RegionAttrs::isCacheable

1: set C bit, 0: clear C bit

◆ isBufferable

uint8_t MpuP_RegionAttrs::isBufferable

1: set B bit, 0: clear B bit

◆ isSharable

uint8_t MpuP_RegionAttrs::isSharable

1: set S bit, 0: clear S bit

◆ isExecuteNever

uint8_t MpuP_RegionAttrs::isExecuteNever

1: set XN bit, 0: clear XN bit

◆ tex

uint8_t MpuP_RegionAttrs::tex

set TEX[0:2] bits

◆ accessPerm

uint8_t MpuP_RegionAttrs::accessPerm

set AP[0:2] bits, see MpuP_AccessPerm

◆ subregionDisableMask

uint8_t MpuP_RegionAttrs::subregionDisableMask

subregion disable mask, bitN = 1 means disable that subregion