xWRL6432 MMWAVE-L-SDK  05.01.00.04

Detailed Description

MPU config structure, this used by SysConfig and not to be used by end-users directly.

Data Fields

uint32_t numRegions
 
uint32_t enableBackgroundRegion
 
uint32_t enableMpu
 

Field Documentation

◆ numRegions

uint32_t MpuP_Config::numRegions

◆ enableBackgroundRegion

uint32_t MpuP_Config::enableBackgroundRegion

Number of regions to configure 0: disable backgroun region, 1: enable background region

◆ enableMpu

uint32_t MpuP_Config::enableMpu

0: keep MPU disabled, 1: enable MPU