xWRL6432 MMWAVE-L-SDK  05.01.00.04
MCAN_TxFIFOStatus Struct Reference

Detailed Description

Structure for MCAN Tx FIFO Status.

Data Fields

uint32_t freeLvl
 
uint32_t getIdx
 
uint32_t putIdx
 
uint32_t fifoFull
 

Field Documentation

◆ freeLvl

uint32_t MCAN_TxFIFOStatus::freeLvl

Tx FIFO Free Level

◆ getIdx

uint32_t MCAN_TxFIFOStatus::getIdx

Tx FIFO Get Index Read as zero when Tx Queue operation is configured.

◆ putIdx

uint32_t MCAN_TxFIFOStatus::putIdx

Tx FIFO/Queue Put Index

◆ fifoFull

uint32_t MCAN_TxFIFOStatus::fifoFull

Tx FIFO/Queue Full 0 = Tx FIFO/Queue not full 1 = Tx FIFO/Queue full